IESNA:LM-63-2002
[TEST]P1437703
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7C-827-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 7xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.92A 350.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35405.1
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4931.4 4961.5 4679.8 4126.2 3814.2 3784.1 3804.2 3884.7 4045.7 4257.1 4488.5 4961.5 5998.1 7266.2 8705.3 10114.3 11201.2 12046.6 
13073.1 13767.5 14139.9 14180.1 13344.8 12559.8 11885.6 10617.5 8021.0 5444.6 4347.6 2858.2 1036.6 553.5 372.4 201.3 140.9 80.5 0.0 
4931.4 4971.6 4689.8 4146.4 3834.4 3794.1 3824.3 3904.8 4055.8 4287.3 4528.8 4971.6 6008.2 7316.5 8826.1 10144.5 11301.8 12288.1 
13173.8 13888.3 14351.2 14381.4 13465.6 12680.6 11945.9 10657.8 8172.0 5615.7 4347.6 2868.2 1036.6 573.6 382.4 211.3 140.9 80.5 0.0 
4931.4 4961.5 4709.9 4226.9 3884.7 3834.4 3864.6 3955.1 4116.2 4367.8 4649.6 5052.1 5937.7 7306.4 8795.9 10285.4 11654.1 12801.4 
13898.4 14874.6 15428.1 15619.3 15387.8 14351.2 13465.6 12459.2 9822.4 6612.0 4689.8 3190.3 1398.9 674.3 452.9 301.9 231.5 130.8 0.0 
4931.4 4971.6 4760.3 4327.5 3985.3 3945.1 3955.1 4055.8 4247.0 4528.8 4911.2 5384.2 6028.3 7246.1 8775.8 10456.5 11996.3 13334.8 
14602.8 15699.8 16474.7 16967.9 17048.4 16907.5 16253.3 15075.8 14190.2 12761.1 10255.2 6511.4 2606.6 1076.8 664.2 432.8 312.0 
151.0 0.0 
4931.4 4991.7 4830.7 4559.0 4196.7 4126.2 4166.5 4287.3 4508.7 4860.9 5333.9 5927.7 6581.8 7497.7 8806.0 10476.6 12348.5 14049.3 
15327.4 16444.5 17279.9 17843.4 18286.3 18739.1 18910.2 18568.0 18004.5 17088.6 14914.8 10577.2 5595.6 2143.6 1036.6 553.5 312.0 
151.0 0.0 
4931.4 4981.7 4901.2 4770.3 4548.9 4428.2 4508.7 4720.0 4981.7 5344.0 5897.5 6622.1 7477.5 8333.0 9429.9 10909.4 12690.7 14431.7 
15911.2 16736.4 17370.4 18024.6 18708.9 19604.6 20480.2 21154.5 21466.5 21597.3 19926.7 15196.6 9047.5 3683.4 1419.0 664.2 322.0 
140.9 0.0 
4931.4 5021.9 4991.7 5001.8 5001.8 4991.7 5072.2 5323.8 5696.2 6209.5 6843.5 7648.6 8594.6 9721.8 11010.0 12499.5 13727.3 14894.7 
15901.1 16796.8 17642.2 18487.5 19655.0 20902.9 21979.7 22352.1 21486.6 19805.9 17722.7 14451.9 8806.0 3441.9 1107.0 533.4 231.5 
70.4 0.0 
4931.4 5011.9 5052.1 5152.8 5313.8 5525.1 5857.2 6199.4 6662.4 7225.9 7970.7 8926.8 10043.9 11382.4 12861.8 14431.7 15699.8 16595.5 
17350.3 18165.5 19232.3 20439.9 21557.0 22321.9 21567.1 19966.9 18014.5 15488.5 11694.3 6763.0 3230.5 1650.5 925.9 543.5 342.2 
120.8 0.0 
4931.4 5011.9 5112.5 5283.6 5545.3 5917.6 6410.8 7004.5 7719.1 8504.1 9429.9 10516.9 11784.9 13274.4 14965.1 16535.1 17783.1 18799.5 
19594.6 20691.5 22130.7 23529.6 24344.8 23710.7 22070.3 20268.9 17702.5 13485.7 8564.4 4448.3 2415.4 1368.7 925.9 654.2 382.4 151.0 
0.0 
4931.4 5001.8 5102.4 5323.8 5625.8 6038.4 6581.8 7195.7 8000.9 8795.9 9782.2 10929.5 12358.6 13878.2 15699.8 17471.1 19041.1 20439.9 
21637.6 23086.8 25009.0 26548.8 27263.3 26377.7 24254.2 21325.6 17450.9 12187.5 6732.8 3431.8 1871.9 1167.4 785.0 533.4 332.1 171.1 
0.0 
4931.4 4961.5 5062.2 5293.7 5635.8 6078.6 6591.9 7306.4 8081.4 8936.8 9973.4 11140.8 12529.7 14039.3 15830.6 17672.3 19131.6 20399.7 
21386.0 22493.0 23891.9 24697.0 24626.6 23056.6 20369.5 17209.4 13536.1 8866.4 4750.2 2344.9 1419.0 885.6 593.8 342.2 231.5 100.6 0.0 
4931.4 4951.5 5032.0 5233.3 5535.2 5937.7 6430.9 7024.7 7769.4 8504.1 9349.4 10315.6 11422.6 12690.7 14129.8 15730.0 17189.3 18296.3 
19192.0 20128.0 21033.7 21255.1 20641.2 18618.4 15991.7 13083.2 10033.8 6491.3 3421.8 1771.3 1137.2 734.7 432.8 221.4 140.9 70.4 0.0 
4931.4 4921.3 4971.6 5112.5 5344.0 5666.0 6048.5 6491.3 6984.4 7537.9 8101.5 8745.6 9530.6 10406.2 11493.1 12741.0 13717.2 14502.2 
14814.2 14864.5 14743.7 13777.6 11945.9 9107.9 6461.1 4639.5 3331.2 2153.7 1258.0 825.2 553.5 372.4 231.5 120.8 60.4 20.1 0.0 
4931.4 4860.9 4790.5 4780.4 4800.5 4871.0 4941.4 4981.7 5032.0 4991.7 4871.0 4679.8 4538.9 4528.8 4760.3 5072.2 5122.6 4639.5 3874.6 
3160.1 2415.4 1771.3 1388.8 1107.0 895.7 724.6 563.6 422.7 312.0 231.5 171.1 120.8 80.5 40.3 10.1 10.1 0.0 
4931.4 4740.1 4528.8 4317.4 4116.2 3914.9 3653.2 3210.4 2646.8 2153.7 1942.3 1952.4 2083.2 2294.6 2455.6 2415.4 2063.1 1600.2 1187.5 956.1 
845.4 785.0 704.5 603.8 493.1 412.6 332.1 291.9 251.6 221.4 181.2 151.0 100.6 40.3 10.1 0.0 0.0 
4931.4 4679.8 4307.4 3904.8 3502.3 3009.1 2344.9 1710.9 1449.2 1398.9 1388.8 1388.8 1409.0 1439.1 1358.6 1097.0 825.2 694.4 613.9 543.5 503.2 
462.9 422.7 382.4 352.2 332.1 301.9 231.5 171.1 130.8 80.5 50.3 20.1 10.1 0.0 0.0 0.0 
4931.4 4599.2 4096.0 3542.5 2918.6 2193.9 1519.7 1308.3 1258.0 1197.6 1147.3 1107.0 1066.8 1006.4 875.6 694.4 593.8 503.2 432.8 392.5 352.2 
332.1 301.9 291.9 261.7 231.5 201.3 171.1 130.8 90.6 70.4 40.3 20.1 0.0 0.0 0.0 0.0 
4931.4 4528.8 3884.7 3230.5 2465.7 1620.3 1318.4 1237.9 1177.5 1107.0 1036.6 946.0 865.5 774.9 664.2 573.6 493.1 422.7 372.4 342.2 312.0 291.9 
271.7 251.6 231.5 211.3 181.2 140.9 120.8 100.6 70.4 40.3 10.1 0.0 0.0 0.0 0.0 
4931.4 4438.2 3763.9 2958.8 2073.2 1388.8 1268.1 1207.7 1137.2 1066.8 976.2 865.5 764.9 664.2 573.6 503.2 442.8 382.4 352.2 322.0 291.9 271.7 251.6 
231.5 201.3 181.2 151.0 120.8 100.6 80.5 50.3 20.1 0.0 0.0 0.0 0.0 0.0 
4931.4 4418.1 3663.3 2817.9 1791.4 1328.4 1258.0 1197.6 1127.2 1046.7 946.0 845.4 734.7 634.0 543.5 473.0 422.7 372.4 332.1 301.9 271.7 251.6 221.4 
201.3 181.2 140.9 110.7 100.6 80.5 60.4 30.2 10.1 0.0 0.0 0.0 0.0 0.0 
4931.4 4408.0 3613.0 2697.1 1660.6 1318.4 1247.9 1187.5 1127.2 1046.7 936.0 825.2 714.5 624.0 543.5 483.1 432.8 392.5 342.2 301.9 261.7 241.5 211.3 
191.2 161.0 110.7 80.5 70.4 50.3 30.2 20.1 0.0 0.0 0.0 0.0 0.0 0.0 
4931.4 4367.8 3602.9 2707.2 1650.5 1308.3 1247.9 1187.5 1117.1 1036.6 936.0 825.2 724.6 634.0 553.5 493.1 442.8 392.5 342.2 301.9 261.7 241.5 211.3 
191.2 161.0 110.7 80.5 60.4 50.3 30.2 10.1 0.0 0.0 0.0 0.0 0.0 0.0 
